C(D)BM2, Air Cylinder, Double Acting, Single Rod, End Lock

C(D)BM2, Air Cylinder, Double Acting, Single Rod, End Lock Show Description

Basic type cylinders with end lock prevent dropping when air supply decreases or residual pressure is exhausted. Separate air piping is not required for locking. Locking position can be at retracted end or at both ends, depending on the cylinder model. A wide variety of options are available.

  • End lock cylinder, CBM2
  • Double acting, single rod
  • 8 mounting options available
  • Bore sizes: 20mm, 25mm, 32mm, 40mm
  • Auto switch capability
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Cushion Configuration Status
Rod Boot Configuration Status
Lock Style Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Auto Switch Mounting Bracket Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.