C(D)G1Y-Z, Smooth Air Cylinder, Double Acting. Single Rod

C(D)G1Y-Z, Smooth Air Cylinder, Double Acting. Single Rod Show Description

Series CG1Y smooth acting, single rod, double acting air cylinder has 8 bore sizes and can meet application need where low pressure or low speed is required. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.

  • Minimum operating pressure: 0.01  to 0.02 (MPa)
  • Double acting, single rod
  • Bore sizes: 20, 25, 32, 40, 50, 63, 80, 100 (mm)
  • Standard stroke: 25, 50, 75, 100, 125, 150, 200, 250, 300 (mm)
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Port Thread Configuration Status
Stroke Configuration Status
Rod End Thread Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.