C(D)G5-S-X165US, Stainless Steel Cylinder, Double Acting, Single Rod

C(D)G5-S-X165US, Stainless Steel Cylinder, Double Acting, Single Rod Show Description

SMC's CG5-S-X165US series is a stainless steel cylinder, perfect for use in wash down applications such as food processing machinery requiring intense cleaning.  CG5-S-X165US includes all the features of the standard CG5 but includes inch size piston rod threads and NPT ports.

  • Double acting, single rod CG5-S cylinder
  • All stainless steel external parts
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80 and 100
  • Auto switch capability


Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Cushion Configuration Status
Bore Size Configuration Status
Thread Configuration Status
Seal Material Configuration Status
Stroke Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
English Rod Thread Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.