C(D)J2Z, Air Cylinder, Double, Acting, Single Rod, Built-in Speed Control

C(D)J2Z, Air Cylinder, Double, Acting, Single Rod, Built-in Speed Control Show Description

Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable

  • Double acting single rod w/ built in speed controller
  • Bore sizes: 10, & 16 (mm)
  • Strokes from 15mm through 200mm
  • Mounts: basic, foot, front flange, double clevis
  • Variety of switches and a variety of lead wire lengths
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Head Cover Port Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Made-to-Order Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.