C(D)J2ZW, Air Cylinder, Double Acting, Double Rod, Built-in Speed Control

C(D)J2ZW,  Air Cylinder, Double Acting, Double Rod, Built-in Speed Control Show Description

Series CJ2-Z stainless steel tube, air cylinders are available in 10 and 16mm bore sizes with stroke lengths from 15mm to 200mm. Available in 7 mounting types for versatility. Auto switches are available in band and rail mounting types. The CJ2-Z switch bracket is transparent to improve visibility of the indicator LED. Pivot and rod end brackets can be ordered with the cylinder under one part number.

  • Double acting double rod w/built in speed controller
  • Bore sizes: 10, & 16 (mm)
  • Strokes from 15mm through 200mm
  • Mounts: basic, foot, front flange, double clevis
  • Variety of switches and a variety of lead wire lengths
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Made-to-Order Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.