C(D)LM2, Air Cylinder, Double Acting, Single Rod, Fine Lock

C(D)LM2, Air Cylinder, Double Acting, Single Rod, Fine Lock Show Description

Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.

  • Fine lock cylinder, CLM2
  • Double acting, single rod
  • 10 mounting options available
  • Air hydro option available
  • Auto switch capable
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Style Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Piping Configuration Status
Stroke Configuration Status
Rod Boot Configuration Status
Lock Style Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.