C(D)M2-Z, Air Cylinder, Single Acting, Spring Return/Extend

C(D)M2-Z, Air Cylinder, Single Acting, Spring Return/Extend Show Description

Series CM2-Z single acting, single rod, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. The CM2-Z series offers a variety of mounting options.

  • Bore sizes: 20, 25, 32, 40
  • Standard stroke: 25, 50, 75, 10, 125, 150, 200, 250
  • Easy fine adjustment of auto switch position
  • Female rod end available as standard
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Bore Configuration Status
Stroke Configuration Status
Action Configuration Status
Rod End Thread Configuration Status
Pivot Bracket Configuration Status
Rod End Bracket Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog