C(D)QSX, Compact Cylinder, Double Acting, Single Rod, Low Speed

C(D)QSX, Compact Cylinder, Double Acting, Single Rod, Low Speed Show Description

The CQSX series is a microspeed cylinder that allows low speed transfer of work pieces that cannot tolerate shock. CQSX is capable of smooth starts with minimal lurching even after long periods of no operation. All models have the same dimensions as the standard cylinders.

  • CQS, low friction type
  • Mountings: basic, foot, front and rear flange, double clevis
  • Bore sizes: 12, 16, 20, 25mm
  • Strokes up to 50mm
  • Auto switch capable
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Option Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog