C(D)RA1*50-100, Rotary Actuator, Rack & Pinion, Standard

C(D)RA1*50-100, Rotary Actuator, Rack & Pinion, Standard Show Description

The CRA1 rack & pinion rotary actuator offers very high torque-to-size and accurate positioning. Bore sizes are 30, 50, 63, 80 and 100mm. Units may be ordered auto-switch capable and with cushions. Dimensions range from 3" X 4" X 2" to a maximum of 8" X 9.65" X 4.41". Single shaft end or double shaft end models are available.

  • Standard type rotary actuator
  • 3 mounting types available
  • Single or double rod end available
  • Bores sizes: 50mm ~ 100mm
  • Auto switch capable
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Shaft Type Configuration Status
Size Configuration Status
Rotation Angle Configuration Status
Air Cushion Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Port Thread Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog