C(D)RBU2*10~40-Z, Rotary Actuator, Free Mount, Vane Type

C(D)RBU2*10~40-Z, Rotary Actuator, Free Mount, Vane Type Show Description

Series CRB2-Z, single or double vane, rotary actuator is available in 10, 15, 20, 30 and 40 bore.  The single vane style uses specially designed seals and stoppers which enable this compact type actuator to rotate up to 270 degrees.  Double vane type is standardized for 90 and 100 degrees.

 

  • Possible to move plate mounting position
  • Vertical and lateral mounting
  • Auto switch capable
  • RoHS compliant
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Shaft Type Configuration Status
Size Configuration Status
Rotating Angle Configuration Status
Vane Type Configuration Status
Connecting Port Location Configuration Status
Auto Switch Configuration Status
Electrical Entry/Lead Wire Length Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.