C(D)RBU2W*10~40, Rotary Actuator, Free Mount Style

C(D)RBU2W*10~40, Rotary Actuator, Free Mount Style Show Description

The CRBU series is a free mount style, rotary actuator with direct mounting available in three directions.  Axial, vertical and side directions are possible.  Through the  adoption of specially designed seals and stoppers, a rotation angle of 270° has been achieved for the first time in a compact vane style actuator.  To support thrust and radial loads, bearings are used throughout the series.  In addition, rubber bumpers are  used internally (except size 10) to further improve reliability.

  • Rotary actuator, free-mounting type, CRBU2
  • Sizes: 10, 15, 20, 30, 40
  • Possible direct mounting from 3 directions
  • Three styles of units available: switch,
    angle adjusting, switch and angle adjusting
  • Available in single or double vane
  • Single vane type can rotate up to 270°
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
RBU2W Configuration Status
Angle Adjusting Unit Configuration Status
Size Configuration Status
Rotation Angle,Vane Configuration Status
Port Location Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog