C(D)S1*N, Air Cylinder, Double Acting, Single Rod, Non-lube Type

C(D)S1*N, Air Cylinder, Double Acting, Single Rod, Non-lube Type

Series CS1 air cylinder single rod double acting version of SMC's largest bore cylinder. This version is NOT pre-lubricated so a lubricator in your system is required. This series is available in bore sizes up to 300mm and stroke lengths up to 2400mm. Additionally, the CS1 can be ordered auto-switch capable. Other options include, large bore sizes up to 300mm, various mounting configurations, cushion for noise damping.

  • Double acting, single rod, non-lube type
  • Bore sizes: 125mm to 300mm
  • Strokes up to 2400mm available
  • Seven mounting styles available
  • Auto switch capable
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Tube Material Configuration Status
Bore Size Configuration Status
Thread Type Configuration Status
Stroke Configuration Status
Option Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog