C(D)UX, Free Mount Cylinder, Double Acting, Single Rod, Low Speed

C(D)UX, Free Mount Cylinder, Double Acting, Single Rod, Low Speed Show Description

The CUX series low speed type free mount cylinder saves space and allows direct and precise mounting. It is available in 10mm to 32mm bore sizes with stroke lengths up to 50mm. Specifications include, double acting single rod, non-lube type cylinder, double side rubber bumpers and basic type mounting.

  • Bore sizes from 10mm to 32mm available
  • Stroke lengths up to 50mm
  • Microspeed cylinder
  • Double acting
  • Auto-switch capable
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog