C95M(D), ISO Cylinder, Double Acting, Single Rod w/Metallic Rod Scraper

C95M(D), ISO Cylinder, Double Acting, Single Rod w/Metallic Rod Scraper Show Description

The C95 is ISO, VDMA24562 interchangeable, and utilizes a tie rod construction. In addition to standard cushions, wear band, the C95 utilizes a "floating" cushion seal design that greatly improves operation.

  • Conforms to ISO 15552 (GM CC-001)
  • Metallic rod scraper is standard
  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Standard strokes up to 800mm (depending on bore size)
  • Auto switch capable
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Mounting Configuration Status
Bore Configuration Status
Thread Configuration Status
Stroke Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.