C95N(D), Double Acting, Single Rod w/Lock

C95N(D), Double Acting, Single Rod w/Lock Show Description

The C95N is a locking ISO, VDMA24562 interchangeable, and utilizes a tie rod construction. In addition to standard cushions, wear band, and is locking, the C95N utilizes a "floating" cushion seal design that greatly improves operation.

  • ISO/VDMA cylinder w/lock, double acting, single rod
  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Standard strokes up to 800mm
  • Auto switch capable
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
D Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.