C(D)75R, Air Cylinder, Direct Mount, Double Acting, Single Rod, Standard

The C75 series double acting, direct (block) mount air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use.

  • Direct mounting, double acting, single rod
  • Bottom side or front side mounting
  • Bore size (mm): 32, 40
  • Standard strokes up to 200mm
  • Auto switch capable
C(D)75R, Air Cylinder, Direct Mount, Double Acting, Single Rod, Standard
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Series Configuration Status
Type Configuration Status
Head Cover Type Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Accessory Configuration Status
Auto Switch Mounting Type Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.