CE2, Stroke Reading Cylinder with Brake

CE2, Stroke Reading Cylinder with Brake

The CE2 series cylinder, through prediction control and a learning feature, is capable of highly reproducible positioning (stopping accuracy of ± 0.5mm). The brake mechanism, employing a combination spring and air pressure locking system, allows locking on either of the cylinder's reciprocating strokes. The CE2 measurement function, utilizing a magnetic scale rod and built-in detection head, provides a minimum unit of measure of 0.1mm.

  • Brake mechanism added to stroke reading cylinder
    which can measure stroke length
  • Resolution: 0.1mm
  • Precision positioning (stopping accuracy ±0.5mm)
  • Prevents dropping from raised positions during
    intermediate stops
  • Minimum unit of measure: 0.1mm
  • Bore sizes: 40, 50, 63, 80, 100
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Mounting Configuration Status
Bore Size Configuration Status
Port Thread Configuration Status
Stroke Configuration Status
Rod Boot Configuration Status
Cushion Configuration Status
Connector Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog