CEU2, Controller for CE2 Series

CEU2, Controller for CE2 Series Show Description

The CE2 series cylinder, through prediction control and a learning feature, is capable of highly reproducible positioning (stopping accuracy of ± 0.5mm). The brake mechanism, employing a combination spring and air pressure locking system, allows locking on either of the cylinder's reciprocating strokes. The CE2 measurement function, utilizing a magnetic scale rod and built-in detection head, provides a minimum unit of measure of 0.1mm.

  • DIN rail mountable
  • NPN or PNP control output
  • Input Signal: start, return to origin, program selection (4 bit),
    hold, emergency stop, input origin, automatic manual,
    manual: extended, retracted (2 bit), reset
  • Output Signal: completion of positioning signal,
    completion to figure out origin signal, program END,
    abnormal signal
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Output Specification Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.