CH(D)2, JIS Hydraulic Cylinder, Double Acting, Single Rod

CH(D)2, JIS Hydraulic Cylinder, Double Acting, Single Rod Show Description

CH2 double acting hydraulic cylinders conform to JIS B 8367 specifications.  Surge pressure generated when running into the cushion has been reduced by 30% or more compared to the CH series, due to the CH2's cushion seal system.  Separate construction of the rod cover simplifies maintenance.  Available in bore sizes 32mm to 100mm.  All series types are available with auto switch capability with the exception of the steel tube type.

Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Model Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Rod Dimension Configuration Status
Stroke Configuration Status
Rod End Nut Configuration Status
Rod Boot Configuration Status
Cushion Configuration Status
Port Location Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.