CH(D)A, Tie-Rod Type Low Pressure Hydraulic Cylinder, 40-160mm Bore

CH(D)A, Tie-Rod Type Low Pressure Hydraulic Cylinder, 40-160mm Bore Show Description

CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.

  • Tie-rod type low pressure hydraulic cylinder
  • Bore sizes (mm): 40, 50, 63, 80, 100, 125, 160
  • Standard strokes (mm): 25 to 1500
  • 3.5MPa
  • 8 mounting styles
  • Aluminum tube type is auto switch capable
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Style Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Option Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.