CH(D)M, Round Type, Low Pressure Hydraulic Cylinder, 20-40mm Bore

CH(D)M, Round Type, Low Pressure Hydraulic Cylinder, 20-40mm Bore Show Description

CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.

  • Round type low pressure hydraulic cylinder
  • Bore sizes (mm): 20, 25, 32, 40
  • Standard strokes (mm): 25 to 800
  • 3.5MPa
  • 5 mounting types
  • Auto switch capable
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog