CJ2 Accessory, Mounting & Rod End Nuts

CJ2 Accessory, Mounting & Rod End Nuts Show Description

Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable

  • Accessory: mounting & rod end nuts
  • Material: brass mounting nut; iron rod end nut
  • Applicable bore (mm): 6, 10, 16
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Prefix Configuration Status
Applicable Bore Size Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.