CKZ2N63, Power Clamp Cylinder, 63 Bore

CKZ2N63, Power Clamp Cylinder, 63 Bore Show Description

SMC's CKZ2N power clamp cylinder conforms to the new NAAMS standard. The rounded cover design and release button with minimal protrusion, reduce weld spatter accumulation. The arm opening angle can be easily changed by replacing the stopper bolt.  The 63 bore CKZ2N is available with arm opening angles ranging from 15°to 135°.

  • 63mm bore size
  • NAAMS compliant
  • 48 available arm styles
  • Space saving design
  • Port thread type G or NPT
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Cylinder Port Configuration Status
Arm Opening Angle Configuration Status
Arm Position Configuration Status
Switch Type Configuration Status
R Arm Mtg Position Configuration Status
R Arm Style Configuration Status
L Arm Mtg Position Configuration Status
L Arm Style Configuration Status
Painted Arm Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.