CKZ3N, Power Clamp Cylinder

CKZ3N, Power Clamp Cylinder Show Description

CKZ3N power clamp cylinder conforms to the NAAMS standard. The improved design reduced weight by up to 39% with aluminum body. The rounded cover design and release button with minimal protrusion, reduce weld spatter accumulation. The arm opening angles range from 15° to 135° and can be easily changed by replacing the stopper bolt. Available in 50 and 63 bore sizes

  • Complies with NAAMS standard (CKZ3N)
  • 9 opening angles: 15, 30, 45, 60, 75, 90, 105, 120, 135
  • 75 types of arm variations (CKZ3N)
  • Metal cover as standard option
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Bore Size Configuration Status
Cylinder Port Configuration Status
Arm Opening Angle Configuration Status
Arm Position Configuration Status
Switch Type Configuration Status
Metal Switch Cassette Cover Configuration Status
Front Mounting Configuration Status
Top Cover Configuration Status
Option Configuration Status
Handle Mounting Position Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.