CKZ3T Power Clamp Cylinder

CKZ3T Power Clamp Cylinder Show Description

SMC's European standard power clamp cylinder, series CKZ3T-X2734, was designed with metal switch cassette cover with reconfiguration for simple switch adjustment.  Similar to the CKZ3T, the arm opening angle can be easily changed by replacing the stopper bolt.

  • Metal switch cassette cover
  • Weight reduced by up to 39%
  • High clamping force 4000 N
  • Spatter proof construction
  • Select from two types of top cover:  rubber or metal
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Bore Size Configuration Status
Cylinder Port Configuration Status
Arm Opening Angle Configuration Status
Proximity Switch Configuration Status
Top Cover Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.