CKZT, Power Clamp Cylinder w/o Arm, 40~80 Bore

CKZT, Power Clamp Cylinder w/o Arm, 40~80 Bore Show Description

SMC's European standard power clamp cylinder, series CKZT, was designed with a rounded cover design and release button with minimal protrusion to reduce weld spatter accumulation. The arm opening angle can be easily changed by replacing the stopper bolt.  Series CKZT is available with G or NPT threads and bore sizes equivalent to 40, 50, 63 and 80mm.

  • Bore sizes: 40, 50, 63, 80
  • Port thread type G or NPT
  • Space saving design
  • 8 arm opening angles
  • Turck or P & F switch type
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Bore Size Configuration Status
Cylinder Port Configuration Status
Arm Opening Angle Configuration Status
Switch Type Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.