CM2/CM2-Z Accessories, Rod End, Mounting & Trunnion Nuts

CM2/CM2-Z Accessories, Rod End, Mounting & Trunnion Nuts Show Description

Series CM2 stainless steel cylinders are compact, lightweight and offer high performance. Improved piston seal and rod seal greatly improve the unit's life. Rubber bumpers are standard. The CM2 series offers a variety of mounting options and is auto switch capable.

  • Accessories: rod end, mounting and trunnion nuts
  • Material: carbon steel
  • Applicable bore sizes (mm): 20, 25, 32, 40
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Prefix Configuration Status
Applicable Bore Size Configuration Status
Suffix Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.