CRBU2WU10~40-Z, Rotary Actuator, Free Mount w/Angle Adjuster, Vane Type

CRBU2WU10~40-Z, Rotary Actuator, Free Mount w/Angle Adjuster, Vane Type Show Description

Series CRB2-Z, single or double vane, rotary actuator is available in 10, 15, 20, 30 and 40 bore.  The single vane style uses specially designed seals and stoppers which enable this compact type actuator to rotate up to 270 degrees.  Double vane type is standardized for 90 and 100 degrees.


  • Sizes: 10, 15, 20, 30, 40
  • Vertical and lateral mounting
  • Auto switch capable
  • RoHS compliant
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Size Configuration Status
Rotating Angle Configuration Status
Vane Type Configuration Status
Auto Switch Configuration Status
Electrical Entry/Lead Wire Length Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog