CXSL, Dual Piston Rods, Ball Bushing Bearing

CXSL, Dual Piston Rods, Ball Bushing Bearing Show Description

The CXS Series is a dual piston actuator with non-rotating accuracy ± 0.1°. The CXSL high precision ball bushing type allows for smooth operation that ensures stable travel resistance.

  • Bore sizes: 6, 10, 15, 20, 25, 32 mm
  • Non-rotating accuracy: ± 0.1°
  • Stroke adjustment range: 0 to -5 mm
  • Auto-switch capable
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Bore Size Configuration Status
Thread Configuration Status
Stroke Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.