KQ2 – North American (Inch)

KQ2, One-touch Fitting for Inch Size Tube, UNF, NPT Connection Thread

KQ2, One-touch Fitting for Inch Size Tube, UNF, NPT Connection Thread

KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa.  The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.

  • Accepts nylon and polyurethane tubes
  • Stud allows rotation of the body for ease of installation in confined spaces
  • Release collar allows easy removal of tubing without damaging the tube
  • Can be used for a wide range of pressures from a low vacuum up to a pressure
    of 1.0MPa

KQ2, One-touch Fitting for Inch Size Tube, No Connection Thread

KQ2, One-touch Fitting for Inch Size Tube, No Connection Thread

KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa.  The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.

  • Available in a wide variety of sizes, body styles, and thread types.
  • Specially designed packaging provides positive sealing under pressure without reduced flow.

KQ2, One-touch Fitting, Inch Size Tube, M, R Connection Thread

KQ2, One-touch Fitting, Inch Size Tube, M, R Connection Thread

KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa.  The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.

  • Tubing material: FEP, PFA, nylon, soft nylon, polyurethane
  • Fluid: air, water
  • Operating pressure range: -100kPa~1MPa
  • Release collar allows easy removal of tubing without causing damage to the tube

KQ2 Unifit One-touch Fitting for Inch Size Tube, Rc, G, NPT, NPTF Connection Thread

KQ2 Unifit One-touch Fitting for Inch Size Tube, Rc, G, NPT, NPTF Connection Thread

KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa.  The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.

  • Tubing material: FEP, PFA, nylon, soft nylon, polyurethane
  • Fluid: air, water
  • Operating pressure range: -100kPa~1MPa
  • Release collar allows easy removal of tubing without causing damage to the tube
  • Innovative design allows use with NPT, NPTF, Rc and G threads,
    making this fitting versatile and time saving

KQ2, One-touch Fitting, Inch Size Tube, NPT Connection Thread, w/Face Seal

KQ2, One-touch Fitting, Inch Size Tube, NPT Connection Thread, w/Face Seal

KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa.  The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.

  • One-touch IN/OUT connection
  • Operating pressure: -100 kPa to 1 MPa
  • Can be used with nylon and urethane
  • Connection thread: NPT

KQ2, One-touch Fitting, Inch Size Tube, R Connection Thread, w/Face Seal

KQ2, One-touch Fitting, Inch Size Tube, R Connection Thread, w/Face Seal

KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa.  The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.

  • Suitable for use with nylon and urethane
  • Operating pressure: -100 kPa to 1 MPa
  • One-touch IN/OUT connection
  • Connection thread R

KQ2, Nipples, Inch Size

KQ2, Nipples, Inch Size

KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa.  The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.

  • Used to connect one-touch fittings
  • Lightweight
  • Various sizes

KQ2P, Inch Size Plugs

KQ2P, Inch Size Plugs

KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa.  The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.

  • Used to shut unused One-touch fittings
  • Lightweight
  • Variety of sizes to fit all KQ2 fittings