KS
Rotary one-touch fitting series KS comes with a ball race bearing for oscillating or rotating applications. KS series comes in 5 tube sizes ranging from 4 to 12mm. One-touch collet includes anti tube rotation mechanism. KS is suitable for copper free applications.
KS, Rotary One-touch Fitting, Inch
Rotary one-touch fitting series KS comes with a ball race bearing for oscillating or rotating applications. KS series comes in 5 tube sizes ranging from 4 to 12mm. One-touch collet includes anti tube rotation mechanism. KS is suitable for copper free applications.
- Rotary, One-touch fitting (standard)
- Inch threads
- Tube OD: 5/32", 1/4", 5/16", 3/8"
- Maximum operating pressure: 1.0 MPa
- Ambient & fluid temperature: -5 to 60°C
- This product is not intended for use in potable water systems
KS, Rotary One-touch Fitting, Metric
Rotary one-touch fitting series KS comes with a ball race bearing for oscillating or rotating applications. KS series comes in 5 tube sizes ranging from 4 to 12mm. One-touch collet includes anti tube rotation mechanism. KS is suitable for copper free applications.
- Rotary, One-touch fitting (standard)
- Metric threads
- Tube OD: Ø4, Ø6, Ø8, Ø10, Ø12
- Maximum operating pressure: 1.0 MPa
- Ambient & fluid temperature: -5 to 60°C
- This product is not intended for use in potable water systems
KS, Rotary One-touch Fitting, Unifit
Rotary one-touch fitting series KS comes with a ball race bearing for oscillating or rotating applications. KS series comes in 5 tube sizes ranging from 4 to 12mm. One-touch collet includes anti tube rotation mechanism. KS is suitable for copper free applications.
- Rotary, One-touch fitting (standard)
- Uni-thread: 1/8, 1/4, 3/8, 1/2
- Tube OD: Ø4, Ø6, Ø8, Ø10, Ø12, 5/32", 1/4", 5/16", 3/8"
- Maximum operating pressure: 1.0 MPa
- Ambient & fluid temperature: -5 to 60°C
- This product is not intended for use in potable water systems
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery