AS (w/Built-in One-touch Fitting) – Legacy

AS***1F, Speed Controller, One-touch Fitting, Elbow & Universal Types

AS***1F, Speed Controller, One-touch Fitting, Elbow & Universal Types

Using SMC flow controls with built in one-touch fittings minimizes installation time, reduces mounting height and enables a more compact machine design. These flow controls allow the body to be rotated to facilitate simple installation. Available in thread sizes from M3 to 1/2 in both inch (NPT) and metric R(PT) and with tube sizes from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch) and with optional elbow and universal style (increased flexibility) and meter in and meter out, these flow controls are designed to meet most applications.

  • Speed controller with one-touch fittings
  • Body sizes: M3, M5, 1/8, 1/4, 3/8, 1/2
  • Maximum operating pressure 1MPa
  • Meter in or meter out control
  • Port sizes: M3, M5, U10/32, 01, 02, 03, 04
  • Various tube O.D. in both metric and inch

AS*1FG, Speed Controller, One-touch Fitting, Elbow/Universal, Stainless Steel

AS*1FG, Speed Controller, One-touch Fitting, Elbow/Universal, Stainless Steel

Suitable for applications where copper free specifications are required, the “–FG” series can also be used in areas where wash down could degrade standard flow controls, such as food and packaging. This series is designed to offer the maximum control by increasing the number of turns of the needle to 10. The body and adjustment are made of high impact white resin for a clean look. This series also incorporates SMC’s one-touch fitting available for tubing sizes from 4mm to 12mm OD.

  • Stainless steel specification for use in corrosive environments
  • Available with PT or NPT ports
  • One-touch fittings
  • Meter-in and meter-out types easily determined by the flow
    direction symbol on the resin body
  • Threads with and without sealant are available as standard

AS*1FG, Speed Controller, In-line, One-touch Fitting, Stainless Steel

AS*1FG, Speed Controller, In-line, One-touch Fitting, Stainless Steel

Suitable for applications where copper free specifications are required, the “–FG” series can also be used in areas where wash down could degrade standard flow controls, such as food and packaging. This series is designed to offer the maximum control by increasing the number of turns of the needle to 10. The body and adjustment are made of high impact white resin for a clean look. This series also incorporates SMC’s one-touch fitting available for tubing sizes from 4mm to 12mm OD.

  • In-line type with stainless steel specification for use in corrosive environments
  • Available with PT or NPT ports
  • One-touch fittings
  • Meter-in and meter-out types easily determined by the flow
    direction symbol on the resin body
  • Threads with and without sealant are available as standard

AS*2,3*1F-U*, Speed Controller w/Uni One-Touch Fitting Series

AS*2,3*1F-U*, Speed Controller w/Uni One-Touch Fitting Series

Using SMC flow controls with built in one-touch fittings minimizes installation time, reduces mounting height and enables a more compact machine design. These flow controls allow the body to be rotated to facilitate simple installation. Available in thread sizes from M3 to 1/2 in both inch (NPT) and metric R(PT) and with tube sizes from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch) and with optional elbow and universal style (increased flexibility) and meter in and meter out, these flow controls are designed to meet most applications.

  • Speed controller with Uni one-touch fittings
  • Screwing-in time is reduced to 1/3
  • Contamination inside tubing due to cut, separated, or extruded sealant is nonexistent
  • Reduction in mounting space
  • Options: hexagonal lock nut, nickel plated