Solenoid Valves - 3 Port – VP/VG Residual Pressure Release ISO Valve

VP*4*-X536, Residual Pressure Release Valve, ISO13849-1

VP*4*-X536, Residual Pressure Release Valve, ISO13849-1

Special version of the VP series valve that conforms to ISO13849-1 safety standard, categories 1 and 2. These are a dual residual pressure release valve with detection of main valve position.

  • Safety standard ISO13849-1 for category 1 and 2
  • Single residual pressure release valve
  • Type of actuation: NC (return spring)

VP*4*-X538, Residual Pressure Release Valve, ISO13849-1

VP*4*-X538, Residual Pressure Release Valve, ISO13849-1

Special version of the VP series valve that conforms to ISO13849-1 safety standard, categories 3 and 4. These are a dual residual pressure release valve with detection of main valve position.

  • Safety standard ISO13849-1 for category 3 and 4
  • Dual residual pressure release valve with detection of main valve position
  • Type of actuation: NC (return spring)

VP*4*-X555, Residual Pressure Release Valve, ISO13849-1

VP*4*-X555, Residual Pressure Release Valve, ISO13849-1

Special version of the VP series valve that conforms to ISO13849-1 safety standard, categories 3 and 4. These are a dual residual pressure release valve with detection of main valve position.

  • Safety standard ISO13849-1 certified (corresponding to category 4)
  • Detection of main valve position by safety limit switch
  • Highly reliable construction
  • With soft start valve (-X555)

VG342-X87, Residual Pressure Release Valve, ISO13849-1

VG342-X87, Residual Pressure Release Valve, ISO13849-1

Special version of the VG series valve that conforms to ISO13849-1 safety standard, categories 1 to 4. These are dual residual pressure release safety valve with detection of main valve position.

  • Safety standard ISO13849-1 for category 3 and 4
  • Dual residual pressure release valve with detection of main valve position
  • Type of actuation: NC (return spring)