100 Series – Base Mounted

VQZ115, 100 Series,  3 Port Solenoid Valve, Base Mounted

VQZ115, 100 Series, 3 Port Solenoid Valve, Base Mounted

Series VQZ base mount solenoid valves combine convenience with durability and performance in a more traditional mounting style. Series VQZ Body Ported Solenoid Valves combine flexibility with high performance and long life in an inline body style.

  • Fluid: air, inert gas
  • Operating pressure range: 0.1 - 0.7MPa
    (high pressure style: 1.0MPa)
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time: metal seal 14ms or less;
    rubber seal 15ms or less
  • Ambient & fluid temperature: -10 to 50°C

VV3QZ15, 100 Series Manifold, Base Mounted, Connector Kit

VV3QZ15, 100 Series Manifold, Base Mounted, Connector Kit

Series VQZ base mount solenoid valves combine convenience with durability and performance in a more traditional mounting style. Series VQZ Body Ported Solenoid Valves combine flexibility with high performance and long life in an inline body style.

  • Bar stock type manifold for VQZ100 base mounted valves
  • Maximum 20 stations available as standard
  • Side and top porting
  • Optional DIN rail mount
  • 8 port sizes