100 Series – Body Ported

VQZ115, 100 Series,  3 Port Solenoid Valve, Body Ported

VQZ115, 100 Series, 3 Port Solenoid Valve, Body Ported

Series VQZ base mount solenoid valves combine convenience with durability and performance in a more traditional mounting style. Series VQZ Body Ported Solenoid Valves combine flexibility with high performance and long life in an inline body style.

  • Fluid: air, inert gas
  • Operating pressure range: 0.1 - 0.7MP
    (high pressure style 1.0MPa)
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 200VAC
  • Response time ms2 : standard 1W 10 or less;
    high pressure 1W, low wattage and AC 13 or less

VV3QZ12, 100 Series Manifold, Body Ported, Connector Kit

VV3QZ12, 100 Series Manifold, Body Ported, Connector Kit

Series VQZ base mount solenoid valves combine convenience with durability and performance in a more traditional mounting style. Series VQZ Body Ported Solenoid Valves combine flexibility with high performance and long life in an inline body style.

  • Manifold base for VQZ100 body ported valves
  • Connector kit type
  • Maximum 20 stations available as standard
  • Top mounted piping
  • Optional DIN rail mount
  • 1/8 PT or NPT P and R ports