200 & 300 Series – Base Mounted

VQZ**5, 200/300 Series, 3 Port Solenoid Valve, Base Mounted

VQZ**5, 200/300 Series, 3 Port Solenoid Valve, Base Mounted

Series VQZ base mount solenoid valves combine convenience with durability and performance in a more traditional mounting style. Series VQZ Body Ported Solenoid Valves combine flexibility with high performance and long life in an inline body style.

  • Fluid: air, inert gas
  • Operating pressure range: 0.1 - 0.7MPa
    (high pressure style 1.0MPa)
  • Cv factor: VQZ200 0.55 - 0.7; VQZ300 0.85 - 1.2
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time:
    VQZ200 metal seal 14ms or less; rubber seal 15ms or less
    VQZ300 metal seal 17ms or less; rubber seal 25ms or less

VV3QZ*5, 200/300 Series Manifold, Base Mounted

VV3QZ*5, 200/300 Series Manifold, Base Mounted

Series VQZ base mount solenoid valves combine convenience with durability and performance in a more traditional mounting style. Series VQZ Body Ported Solenoid Valves combine flexibility with high performance and long life in an inline body style.

  • Bar stock type valve manifold for VQZ200/300 series valves
  • Optional DIN rail mount
  • Side porting
  • Maximum 20 stations available as standard
  • 12 port sizes available