Intrinsically Safe – 5000 Series

Valve (All Types)

Valve (All Types)

Intrinsically safe SY valve is designed to be used in hazardous location by limiting the energy that could cause ignition when used with properly sized barriers.

  • Available as 3 body sizes: 53-SY5000: 15mm, 53-SY7000: 18mm, 53-SY9000: 23mm 
  • Coil Voltage: 12VDC; Power Comsumption: 0.52W
  • IP65 (TT-Connector type)
  • Class I, II, III, Div 1 (TT-Connector) and Class 1, Div 1 (L and LL connector)

 


Body Ported Manifold, Type 20

Body Ported Manifold, Type 20

Intrinsically safe SY valve is designed to be used in hazardous location by limiting the energy that could cause ignition when used with properly sized barriers.

  • Single unit or Manifold mounted
  • Single unit: 1/8" to 3/8" threaded or with one touch fitting installed
  • Manifold mounted: maximum 20 stations

Base Mounted Manifold, Type 41, 42

Base Mounted Manifold, Type 41, 42

Intrinsically safe SY valve is designed to be used in hazardous location by limiting the energy that could cause ignition when used with properly sized barriers.

  • Single unit or manifold mounted
  • Single unit port Size: 1/4" (53-SY5000 to 1/2" (53-SY9000)
  • Manifold mounted: maximum 20 stations