S0700 – Manifolds

SS0750 Manifold for Series EX600 Integrated (I/O) Serial Transmission System (Fieldbus)

SS0750 Manifold for Series EX600 Integrated (I/O) Serial Transmission System (Fieldbus)

SMC's S0700 series offers a compact valve and manifold design with high flow capacity. The 5 port solenoid valve has a 7mm width, and is available in both plug-in and plug lead types.  Applicable manifolds include serial transmission types, D-sub connectors, flat ribbon cable, PC wiring system compatible, flat ribbon cable, terminal block, lead wire, and circular connectors.

  • Fieldbus serial transmission system (EX600)
  • SI unit for input/output
  • Kit types include DeviceNet™, PROFIBUS-DP, CC-Link, EtherCAT, and EtherNet/IP™ 
  • 1-12 stations available as standard

SS0750, Plug-in Manifold Stacking Base S Kit for EX260 Integrated Type (for Output)

SS0750, Plug-in Manifold Stacking Base S Kit for EX260 Integrated Type (for Output)

SMC's S0700 series offers a compact valve and manifold design with high flow capacity. The 5 port solenoid valve has a 7mm width, and is available in both plug-in and plug lead types.  Applicable manifolds include serial transmission types, D-sub connectors, flat ribbon cable, PC wiring system compatible, flat ribbon cable, terminal block, lead wire, and circular connectors.

  • Plug-in serial transmission, S kit
  • SI unit integrated-type for output
  • Kit types include DeviceNet™, PROFIBUS-DP, CC-Link, EtherCAT,PROFINET and EtherNet/IP™ 
  • 1-16 stations available as standard

SS0750 Plug-in Stacking Manifold, Decentralized Serial EX500, S Kit

SS0750 Plug-in Stacking Manifold, Decentralized Serial EX500, S Kit

SMC's S0700 series offers a compact valve and manifold design with high flow capacity. The 5 port solenoid valve has a 7mm width, and is available in both plug-in and plug lead types.  Applicable manifolds include serial transmission types, D-sub connectors, flat ribbon cable, PC wiring system compatible, flat ribbon cable, terminal block, lead wire, and circular connectors.

  • Plug-in serial transmission, S kit
  • Decentralized serial EX500
  • Available w/o serial unit, w/remote I/O, or DeviceNet/PROFIBUS-DP/CC-Link
  • 1-8 stations available as standard

SS0750 Plug-in Stacking Manifold for Input & Output EX250, S Kit

SS0750 Plug-in Stacking Manifold for Input & Output EX250, S Kit

SMC's S0700 series offers a compact valve and manifold design with high flow capacity. The 5 port solenoid valve has a 7mm width, and is available in both plug-in and plug lead types.  Applicable manifolds include serial transmission types, D-sub connectors, flat ribbon cable, PC wiring system compatible, flat ribbon cable, terminal block, lead wire, and circular connectors.

  • Plug-in serial transmission, S kit
  • For Input and Output EX250
  • Available w/o serial unit, w/DeviceNet, PROFIBUS-DP, CC-Link, CANopen, EtherNet/IP™ or AS-i 31 SLAVE IN/OUT types 
  • 1-12 stations available as standard

SS0750 Plug-in Stacking Manifold, D-sub Connector, F Kit

SS0750 Plug-in Stacking Manifold, D-sub Connector, F Kit

SMC's S0700 series offers a compact valve and manifold design with high flow capacity. The 5 port solenoid valve has a 7mm width, and is available in both plug-in and plug lead types.  Applicable manifolds include serial transmission types, D-sub connectors, flat ribbon cable, PC wiring system compatible, flat ribbon cable, terminal block, lead wire, and circular connectors.

  • D-sub connector, F kit
  • 25 pins
  • Cable length : 1.5m, 3m, 5m
  • Up to 12 stations available as standard
  • One-touch fittings

SS0750 Plug-in Stacking Manifold, Flat Ribbon Cable, P Kit

SS0750 Plug-in Stacking Manifold, Flat Ribbon Cable, P Kit

SMC's S0700 series offers a compact valve and manifold design with high flow capacity. The 5 port solenoid valve has a 7mm width, and is available in both plug-in and plug lead types.  Applicable manifolds include serial transmission types, D-sub connectors, flat ribbon cable, PC wiring system compatible, flat ribbon cable, terminal block, lead wire, and circular connectors.

  • Flat ribbon cable, P kit
  • MIL standard
  • 26 pins, 20 pins
  • Cable length: 1.5m, 3m, 5m
  • Up to 12 stations available as standard

SS0750 Plug-in Stacking Manifold, Terminal Block, T Kit

SS0750 Plug-in Stacking Manifold, Terminal Block, T Kit

SMC's S0700 series offers a compact valve and manifold design with high flow capacity. The 5 port solenoid valve has a 7mm width, and is available in both plug-in and plug lead types.  Applicable manifolds include serial transmission types, D-sub connectors, flat ribbon cable, PC wiring system compatible, flat ribbon cable, terminal block, lead wire, and circular connectors.

  • Plug-in, terminal block, T kit
  • Up to 10 stations available as standard
  • One-touch fittings

SS0750 Plug-in Stacking Manifold, Lead Wire, L Kit

SS0750 Plug-in Stacking Manifold, Lead Wire, L Kit

SMC's S0700 series offers a compact valve and manifold design with high flow capacity. The 5 port solenoid valve has a 7mm width, and is available in both plug-in and plug lead types.  Applicable manifolds include serial transmission types, D-sub connectors, flat ribbon cable, PC wiring system compatible, flat ribbon cable, terminal block, lead wire, and circular connectors.

  • Plug-in, lead wire L kit
  • Direct entry type
  • Cable length: 0.6m, 1.5m, 3.0m
  • Up to 12 stations available as standard
  • One-touch fittings

SS0750 Plug-in Stacking Manifold, Flat Ribbon Cable, 20 Pins, J Kit

SS0750 Plug-in Stacking Manifold, Flat Ribbon Cable, 20 Pins, J Kit

SMC's S0700 series offers a compact valve and manifold design with high flow capacity. The 5 port solenoid valve has a 7mm width, and is available in both plug-in and plug lead types.  Applicable manifolds include serial transmission types, D-sub connectors, flat ribbon cable, PC wiring system compatible, flat ribbon cable, terminal block, lead wire, and circular connectors.

  • Flat ribbon cable, J kit
  • MIL standard
  • 20 pins
  • PC wiring system compatible
  • Up to 8 stations available as standard
  • One-touch fittings

SS0750 Plug-in Stacking Manifold, Circular Connector, M Kit

SS0750 Plug-in Stacking Manifold, Circular Connector, M Kit

SMC's S0700 series offers a compact valve and manifold design with high flow capacity. The 5 port solenoid valve has a 7mm width, and is available in both plug-in and plug lead types.  Applicable manifolds include serial transmission types, D-sub connectors, flat ribbon cable, PC wiring system compatible, flat ribbon cable, terminal block, lead wire, and circular connectors.

  • Plug-in, Circular connector M kit
  • 26 pins
  • Cable lengths: w/o cable, 1.5m, 3.0m, 5.0m
  • Up to 12 stations available as standard

SS0755 Plug Lead Stacking Manifold, Individual Connector, C Kit

SS0755 Plug Lead Stacking Manifold, Individual Connector, C Kit

SMC's S0700 series offers a compact valve and manifold design with high flow capacity. The 5 port solenoid valve has a 7mm width, and is available in both plug-in and plug lead types.  Applicable manifolds include serial transmission types, D-sub connectors, flat ribbon cable, PC wiring system compatible, flat ribbon cable, terminal block, lead wire, and circular connectors.

  • Plug lead, lead wire C kit
  • Individual connector
  • 7.5 pitch w/barb fittings
  • 8.5 pitch w/one-touch fittings
  • Up to 20 stations available as standard

SS0755 Plug Lead Stacking Manifold, Decentralized Serial EX510, S Kit

SS0755 Plug Lead Stacking Manifold, Decentralized Serial EX510, S Kit

SMC's S0700 series offers a compact valve and manifold design with high flow capacity. The 5 port solenoid valve has a 7mm width, and is available in both plug-in and plug lead types.  Applicable manifolds include serial transmission types, D-sub connectors, flat ribbon cable, PC wiring system compatible, flat ribbon cable, terminal block, lead wire, and circular connectors.

  • Plug lead serial transmission, S kit
  • Decentralized serial EX510
  • Up to 8 stations available as standard
  • One-touch fittings

SS0751 Slim Compact Plug-in Manifold Bar Base, EX180 Serial Transmission System (for Output)

SS0751 Slim Compact Plug-in Manifold Bar Base, EX180 Serial Transmission System (for Output)

SMC's S0700 series offers a compact valve and manifold design with high flow capacity. The 5 port solenoid valve has a 7mm width, and is available in both plug-in and plug lead types.  Applicable manifolds include serial transmission types, D-sub connectors, flat ribbon cable, PC wiring system compatible, flat ribbon cable, terminal block, lead wire, and circular connectors.

  • Slim, compact plug-in serial transmission, S kit (EX180) 
  • SI unit for output
  • Kit types include DeviceNet™ for 32 points, DeviceNet™ for 16 points , CC-Link for 32 points
  • 2-16 stations available as standard

SS0751 Slim Compact Plug-in Manifold Bar Base, EX510 Gateway-type Serial Transmission System

SS0751 Slim Compact Plug-in Manifold Bar Base, EX510 Gateway-type Serial Transmission System

SMC's S0700 series offers a compact valve and manifold design with high flow capacity. The 5 port solenoid valve has a 7mm width, and is available in both plug-in and plug lead types.  Applicable manifolds include serial transmission types, D-sub connectors, flat ribbon cable, PC wiring system compatible, flat ribbon cable, terminal block, lead wire, and circular connectors.

  • Slim, compact plug-in serial transmission, S kit (EX510) 
  • Gateway type serial transmission system
  • 1-8 stations available as standard

SS0751 Slim Compact Plug-in Manifold Bar Base, D-sub Connector, F Kit

SS0751 Slim Compact Plug-in Manifold Bar Base, D-sub Connector, F Kit

SMC's S0700 series offers a compact valve and manifold design with high flow capacity. The 5 port solenoid valve has a 7mm width, and is available in both plug-in and plug lead types.  Applicable manifolds include serial transmission types, D-sub connectors, flat ribbon cable, PC wiring system compatible, flat ribbon cable, terminal block, lead wire, and circular connectors.

  • Slim, compact, plug-in manifold bar base
  • D-sub connector, 25P, conforming to MIL standard
  • Options: external pilot, built-in silencer
  • 12 stations available as standard

SS0751 Slim Compact Plug-in Manifold Bar Base, Flat Ribbon Cable, P Kit

SS0751 Slim Compact Plug-in Manifold Bar Base, Flat Ribbon Cable, P Kit

SMC's S0700 series offers a compact valve and manifold design with high flow capacity. The 5 port solenoid valve has a 7mm width, and is available in both plug-in and plug lead types.  Applicable manifolds include serial transmission types, D-sub connectors, flat ribbon cable, PC wiring system compatible, flat ribbon cable, terminal block, lead wire, and circular connectors.

  • Slim, compact, plug-in manifold bar base
  • Flat ribbon cable, 26P, 20P, conforming to MIL standard
  • Options: external pilot, built-in silencer
  • 12 stations available as standard
  • Cable lengths: 1.5m, 3m, 5m

SS0751 Slim Compact Plug-in Manifold Bar Base, PC Wiring System Compatible Flat Ribbon Cable, J Kit

SS0751 Slim Compact Plug-in Manifold Bar Base, PC Wiring System Compatible Flat Ribbon Cable, J Kit

SMC's S0700 series offers a compact valve and manifold design with high flow capacity. The 5 port solenoid valve has a 7mm width, and is available in both plug-in and plug lead types.  Applicable manifolds include serial transmission types, D-sub connectors, flat ribbon cable, PC wiring system compatible, flat ribbon cable, terminal block, lead wire, and circular connectors.

  • Slim, compact, plug-in manifold bar base
  • PC wiring system, flat ribbon cable, 20P, conforming to MIL standard
  • Options: external pilot, built-in silencer
  • 8 stations available as standard

SS0752, Plug-in, Manifold Bar Base, Individual Wiring , C Kit

SS0752, Plug-in, Manifold Bar Base, Individual Wiring , C Kit

SMC's S0700 series offers a compact valve and manifold design with high flow capacity. The 5 port solenoid valve has a 7mm width, and is available in both plug-in and plug lead types.  Applicable manifolds include serial transmission types, D-sub connectors, flat ribbon cable, PC wiring system compatible, flat ribbon cable, terminal block, lead wire, and circular connectors.

  • Body ported
  • C Kit Connector
  • Maximum of 20 stations