S0700 – Valves (All Types)

S0700, 5 Port Solenoid Valve, Base Mounted

S0700, 5 Port Solenoid Valve, Base Mounted

SMC's S0700 series offers a compact valve and manifold design with high flow capacity. The 5 port solenoid valve has a 7mm width, and is available in both plug-in and plug lead types.  Applicable manifolds include serial transmission types, D-sub connectors, flat ribbon cable, PC wiring system compatible, flat ribbon cable, terminal block, lead wire, and circular connectors.

  • Rubber seals
  • Fluid: air/inert gas
  • IP40 enclosure
  • Max. operating pressure: 0.7MPa
  • Min. operating pressure: 0.2MPa
  • Variety of applicable manifolds

S0700, 5 Port Solenoid Valve, Body Ported

S0700, 5 Port Solenoid Valve, Body Ported

SMC's S0700 series offers a compact valve and manifold design with high flow capacity. The 5 port solenoid valve has a 7mm width, and is available in both plug-in and plug lead types.  Applicable manifolds include serial transmission types, D-sub connectors, flat ribbon cable, PC wiring system compatible, flat ribbon cable, terminal block, lead wire, and circular connectors.

  • Rubber Seal
  • Operating pressure: 0.7 MPa to 0.2 MPa
  • Individual exhaust
  • 4 position dual 3-port valve