3000 Series – Manifolds

SS5J3-60S, Plug-in Manifold (for EX180)

SS5J3-60S, Plug-in Manifold (for EX180)

The SJ series was developed by SMC to offer a small, low profile, low maintenance, 4-port solenoid valve and manifold.  The series was designed in a cassette type format, uses a card-edge type connector, and is available in two compact sizes.  The SJ2000 measures 7.5mm wide, while the large SJ3000 model is only 10mm wide.  The SJ2000/3000 can be combined in the same manifold, which can provide up to 24 stations and 32 solenoids.  The valves feature a special lock switch mechanism assuring they are securely locked together, and are compatible with Serial Interface units for both CC-Link and DeviceNet protocols.

  • Serial wiring: EX180
  • Component module: Mitsubishi Electric CC-Link Compliant (32 points), DeviceNet compliant (32 points), or DeviceNet compliant (16 points)
  • Maximum 32 stations available as standard

SS5J3-F, Plug-in Manifold, D-Sub Connector Kit

SS5J3-F, Plug-in Manifold, D-Sub Connector Kit

The SJ series was developed by SMC to offer a small, low profile, low maintenance, 4-port solenoid valve and manifold.  The series was designed in a cassette type format, uses a card-edge type connector, and is available in two compact sizes.  The SJ2000 measures 7.5mm wide, while the large SJ3000 model is only 10mm wide.  The SJ2000/3000 can be combined in the same manifold, which can provide up to 24 stations and 32 solenoids.  The valves feature a special lock switch mechanism assuring they are securely locked together, and are compatible with Serial Interface units for both CC-Link and DeviceNet protocols.

  • D-sub connector, 25 pins
  • Cassette type manifold
  • Card edge type connector
  • Halogen-free lead wires 
  • Maximum 24 stations available as standard

SS5J3-P, Plug-in Manifold, Flat Ribbon Cable Kit

SS5J3-P, Plug-in Manifold, Flat Ribbon Cable Kit

The SJ series was developed by SMC to offer a small, low profile, low maintenance, 4-port solenoid valve and manifold.  The series was designed in a cassette type format, uses a card-edge type connector, and is available in two compact sizes.  The SJ2000 measures 7.5mm wide, while the large SJ3000 model is only 10mm wide.  The SJ2000/3000 can be combined in the same manifold, which can provide up to 24 stations and 32 solenoids.  The valves feature a special lock switch mechanism assuring they are securely locked together, and are compatible with Serial Interface units for both CC-Link and DeviceNet protocols.

  • Flat ribbon cable kit (10, 20, 26 pin)
  • Cassette type manifold, card edge connector 
  • P type kit: maximum 24 stations available as standard
  • PG type kit: maximum 18 stations available as standard
  • PH type kit: maximum 8 stations available as standard

SS5J3-J, Plug-in Manifold, PC Wiring (20P)

SS5J3-J, Plug-in Manifold, PC Wiring (20P)

The SJ series was developed by SMC to offer a small, low profile, low maintenance, 4-port solenoid valve and manifold.  The series was designed in a cassette type format, uses a card-edge type connector, and is available in two compact sizes.  The SJ2000 measures 7.5mm wide, while the large SJ3000 model is only 10mm wide.  The SJ2000/3000 can be combined in the same manifold, which can provide up to 24 stations and 32 solenoids.  The valves feature a special lock switch mechanism assuring they are securely locked together, and are compatible with Serial Interface units for both CC-Link and DeviceNet protocols.

  • PC wiring, 20 pins
  • Cassette type manifold
  • Card edge type connector
  • Halogen-free lead wires 
  • Maximum 16 stations available as standard

SS5J3-G, Plug-in Manifold, PC Wiring System w/Power Supply Terminal

SS5J3-G, Plug-in Manifold, PC Wiring System w/Power Supply Terminal

The SJ series was developed by SMC to offer a small, low profile, low maintenance, 4-port solenoid valve and manifold.  The series was designed in a cassette type format, uses a card-edge type connector, and is available in two compact sizes.  The SJ2000 measures 7.5mm wide, while the large SJ3000 model is only 10mm wide.  The SJ2000/3000 can be combined in the same manifold, which can provide up to 24 stations and 32 solenoids.  The valves feature a special lock switch mechanism assuring they are securely locked together, and are compatible with Serial Interface units for both CC-Link and DeviceNet protocols.

  • PC wiring w/power supply terminal, 20 pins
  • Cassette type manifold
  • Card edge type connector
  • Halogen-free lead wires 
  • Maximum 16 stations available as standard

SS5J3-60S6B, Plug-in Manifold (for EX510)

SS5J3-60S6B, Plug-in Manifold (for EX510)

The SJ series was developed by SMC to offer a small, low profile, low maintenance, 4-port solenoid valve and manifold.  The series was designed in a cassette type format, uses a card-edge type connector, and is available in two compact sizes.  The SJ2000 measures 7.5mm wide, while the large SJ3000 model is only 10mm wide.  The SJ2000/3000 can be combined in the same manifold, which can provide up to 24 stations and 32 solenoids.  The valves feature a special lock switch mechanism assuring they are securely locked together, and are compatible with Serial Interface units for both CC-Link and DeviceNet protocols.

  • Serial wiring: EX510
  • Gateway system
  • Maximum 16 stations available as standard

SS5J3-60, Non Plug-in Manifold, Individual Wiring

SS5J3-60, Non Plug-in Manifold, Individual Wiring

The SJ series was developed by SMC to offer a small, low profile, low maintenance, 4-port solenoid valve and manifold.  The series was designed in a cassette type format, uses a card-edge type connector, and is available in two compact sizes.  The SJ2000 measures 7.5mm wide, while the large SJ3000 model is only 10mm wide.  The SJ2000/3000 can be combined in the same manifold, which can provide up to 24 stations and 32 solenoids.  The valves feature a special lock switch mechanism assuring they are securely locked together, and are compatible with Serial Interface units for both CC-Link and DeviceNet protocols.

  • Non plug-in individual wiring
  • Cassette type manifold
  • Card edge type connector
  • Halogen-free lead wires 
  • Maximum 20 stations available as standard

SS5J3-F, Plug-in Cable Type Manifold, D-Sub Connector

SS5J3-F, Plug-in Cable Type Manifold, D-Sub Connector

The SJ series was developed by SMC to offer a small, low profile, low maintenance, 4-port solenoid valve and manifold.  The series was designed in a cassette type format, uses a card-edge type connector, and is available in two compact sizes.  The SJ2000 measures 7.5mm wide, while the large SJ3000 model is only 10mm wide.  The SJ2000/3000 can be combined in the same manifold, which can provide up to 24 stations and 32 solenoids.  The valves feature a special lock switch mechanism assuring they are securely locked together, and are compatible with Serial Interface units for both CC-Link and DeviceNet protocols.

  • D-sub connector, 25 pins
  • Maximum 20 stations as standard
  • Plug-in cable type

SS5J3-P, Plug-in Cable Type Manifold, Flat Ribbon Cable

SS5J3-P, Plug-in Cable Type Manifold, Flat Ribbon Cable

The SJ series was developed by SMC to offer a small, low profile, low maintenance, 4-port solenoid valve and manifold.  The series was designed in a cassette type format, uses a card-edge type connector, and is available in two compact sizes.  The SJ2000 measures 7.5mm wide, while the large SJ3000 model is only 10mm wide.  The SJ2000/3000 can be combined in the same manifold, which can provide up to 24 stations and 32 solenoids.  The valves feature a special lock switch mechanism assuring they are securely locked together, and are compatible with Serial Interface units for both CC-Link and DeviceNet protocols.

  • Flat ribbon cable kit (10, 20, 26 pin)
  • P type kit: maximum 20 stations available as standard
  • PG type kit: maximum 18 stations available as standard
  • PH type kit: maximum 8 stations available as standard