SJ – SJ3A6

SJ3A6 Series, Vacuum Release Valve w/Restrictor

SJ3A6 Series, Vacuum Release Valve w/Restrictor

Series SJ3A6 is a vacuum release valve equipped with a restrictor to enable flow rate adjustment of release air.This space saving series is 10mm wide, designed in a cassette type format and uses a card-edge type connector.The SJ3A6 valves are compatible with Serial Interface units for both CC-Link and DeviceNet protocols.

  • Plug-in connector type, non plug-in individual wiring
  • Power saving circuit (continuous duty type)
  • Rated voltage: 24VDC and 12VDC
  • Connector entry: centralized wiring and individual wiring with or without lead wires
  • PS port for detection: with or without plug

SS3J3-V60, Non Plug-in, Individual Wiring, Manifold for SJ3A6 Series Vacuum Release Valve w/Restrictor

SS3J3-V60, Non Plug-in, Individual Wiring, Manifold for SJ3A6 Series Vacuum Release Valve w/Restrictor

Series SJ3A6 is a vacuum release valve equipped with a restrictor to enable flow rate adjustment of release air.This space saving series is 10mm wide, designed in a cassette type format and uses a card-edge type connector.The SJ3A6 valves are compatible with Serial Interface units for both CC-Link and DeviceNet protocols.

  • Non-plug-in individual wiring manifold
  • Vacuum release with restrictor type
  • Available valve stations 2 through 20
  • SUP/EXH block fitting spec.: straight and elbow
  • DIN rail length specified: 3 through 20 stations

SS3J3-V60FD, Plug-in D-sub Connector, Manifold for SJ3A6 Series Vacuum Release Valve w/Restrictor

SS3J3-V60FD, Plug-in D-sub Connector, Manifold for SJ3A6 Series Vacuum Release Valve w/Restrictor

Series SJ3A6 is a vacuum release valve equipped with a restrictor to enable flow rate adjustment of release air.This space saving series is 10mm wide, designed in a cassette type format and uses a card-edge type connector.The SJ3A6 valves are compatible with Serial Interface units for both CC-Link and DeviceNet protocols.

  • D-sub connector
  • Vacuum release manifold with restrictor
  • Maximum 12 stations available as standard

SS3J3-V60-PD/PGD/PHD/JD/GD, Plug-in, Flat Ribbon Cable, Manifold for Vacuum Release Valve w/Restrictor

SS3J3-V60-PD/PGD/PHD/JD/GD, Plug-in, Flat Ribbon Cable, Manifold for Vacuum Release Valve w/Restrictor

Series SJ3A6 is a vacuum release valve equipped with a restrictor to enable flow rate adjustment of release air.This space saving series is 10mm wide, designed in a cassette type format and uses a card-edge type connector.The SJ3A6 valves are compatible with Serial Interface units for both CC-Link and DeviceNet protocols.

  • Flat ribbon cable kit (10, 20, 26 pin), PC wiring with or without power supply terminal 
  • Vacuum release valve manifold with restrictor
  • P type kit: Maximum 12 stations available as standard
  • PG type kit: Maximum 9 stations available as standard
  • PH type kit: Maximum 4 stations available as standard
  • JD and GD type kit: Maximum 8 stations available as standard

SS3J3-V60S, Plug-in Connector, Serial Transmission, Manifold for SJ3A6 Series Vacuum Release Valve w/Restrictor

SS3J3-V60S, Plug-in Connector, Serial Transmission, Manifold for SJ3A6 Series Vacuum Release Valve w/Restrictor

Series SJ3A6 is a vacuum release valve equipped with a restrictor to enable flow rate adjustment of release air.This space saving series is 10mm wide, designed in a cassette type format and uses a card-edge type connector.The SJ3A6 valves are compatible with Serial Interface units for both CC-Link and DeviceNet protocols.

  • Serial wiring: EX180
  • Component module: Mitsubishi Electric CC-Link compliant (32 points) or DeviceNet compliant (16 points)
  • Maximum 16 stations available as standard

SS3J3-V60S6B, Plug-in Connector, Serial Transmission, Manifold for SJ3A6 Series Vacuum Release Valve w/Restrictor

SS3J3-V60S6B, Plug-in Connector, Serial Transmission, Manifold for SJ3A6 Series Vacuum Release Valve w/Restrictor

Series SJ3A6 is a vacuum release valve equipped with a restrictor to enable flow rate adjustment of release air.This space saving series is 10mm wide, designed in a cassette type format and uses a card-edge type connector.The SJ3A6 valves are compatible with Serial Interface units for both CC-Link and DeviceNet protocols.

  • Serial wiring: EX510
  • Gateway system
  • Maximum 8 stations available as standard

SS3J3-V60L, Plug-in Cable Type, D-sub Connector, Manifold for SJ3A6 Series Vacuum Release Valve w/Restrictor

SS3J3-V60L, Plug-in Cable Type, D-sub Connector, Manifold for SJ3A6 Series Vacuum Release Valve w/Restrictor

Series SJ3A6 is a vacuum release valve equipped with a restrictor to enable flow rate adjustment of release air.  This space saving series is 10mm wide, designed in a cassette type format and uses a card-edge type connector.  The SJ3A6 valves are compatible with Serial Interface units for both CC-Link and DeviceNet protocols.

  • D-sub connector
  • Vacuum release manifold with restrictor
  • Maximum 10 stations available as standard

SS3J3-V60LP/PG/PHD, Plug-in, Flat Ribbon Cable, Manifold for Series Vacuum Release Valve w/Restrictor

SS3J3-V60LP/PG/PHD, Plug-in, Flat Ribbon Cable, Manifold for Series Vacuum Release Valve w/Restrictor

Series SJ3A6 is a vacuum release valve equipped with a restrictor to enable flow rate adjustment of release air.This space saving series is 10mm wide, designed in a cassette type format and uses a card-edge type connector.The SJ3A6 valves are compatible with Serial Interface units for both CC-Link and DeviceNet protocols.

  • Flat ribbon cable kit (10, 20, 26 pin)
  • Vacuum release valve manifold with restrictor
  • P type kit: Maximum 10 stations available as standard
  • PG type kit: Maximum 9 stations available as standard
  • PH type kit: Maximum 4 stations available as standard