SV – 2000 Series

Valves (All Types)

Valves (All Types)

The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.

  • 4 position dual 3 port valves available
  • Cassette and tie rod manifolds available
  • Multi-connector wiring
  • Maximum 20 stations available as standard
  • Maximum number of solenoids: 26 points

Tie Rod Base Manifolds

Tie Rod Base Manifolds

The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.

  • Tie rod base manifolds
  • Serial or parallel wiring available
  • Relay output module available
  • Maximum number of solenoids: 32 points
  • Maximum 20 stations available as standard

Cassette Base Manifolds

Cassette Base Manifolds

The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.

  • Cassette base manifolds
  • Maximum 20 stations available as standard
  • Maximum number of solenoids: 26 points
  • Cv factor: 0.56
  • Offers the ultimate in flexibility