SV – SV Accessories

SV1000/2000/3000/4000, Tie-Rod

SV1000/2000/3000/4000, Tie-Rod

Tie Rod Accessory for the SV series Type 10: Tie-rod Base Manifold.

  • Accessory for SV series Type 10: Tie-rod Base Manifold
  • Available in sizes for up to 20 valve manifold stations

SV1000/2000/3000, SUP / EXH Block Disk, Tie-Rod Base Type 10

SV1000/2000/3000, SUP / EXH Block Disk, Tie-Rod Base Type 10

Supply / Exhaust port block disk for Series SV Type 10: Tie-Rod Base Manifold. By placing a SUP block disk in a manifold valve’s pressure supply passage, two different high and low pressures can be supplied to one manifold. By installing an EXH block disk in a manifold valve’s exhaust passage, the valve’s exhaust can be separated so that it will not affect other valves. It can also be used on a manifold with mixed positive pressure and vacuum. (Two pieces are required to block EXH on both sides. However, Series SV1000 and 2000 type 10 manifolds require only one piece.)

  • Supply / Exhaust port block disk for Series SV Type 10: Tie-Rod Base Manifold

SV1000/2000/3000/4000, Clamp Assembly

SV1000/2000/3000/4000, Clamp Assembly

Clamp Assembly for DIN rail mounting Series SV Type 10: Tie-Rod Base Manifold.

  • For Series SV Type 10: Tie-Rod Base Manifold
  • DIN rail mounting

SV1000/2000/3000/4000, Connector Gasket

SV1000/2000/3000/4000, Connector Gasket

Replacement gasket for where the valve solenoid connects to manifold block assembly.

  • Replacement gasket for where valve solenoid connects to manifold block assembly.

SV2000/4000, Roundhead Combination Mounting Screws

SV2000/4000, Roundhead Combination Mounting Screws

Various roundhead combination mounting screws for series SV2000, SV4000 valve manifolds.

  • Various mounting screws for SV2000, SV4000
  • For valve mounting, spacer assembly, interface regulator

SV1000/2000/3000/4000, Blanking Plate Assembly

SV1000/2000/3000/4000, Blanking Plate Assembly

Blanking plate for covering empty stations on series SV valve manifolds where valves will be added in the future, or for maintenance.

  • For covering empty stations on series SV valve manifolds for future expansion or maintenance
  • Includes mounting screws

SV1000/2000/3000/4000, Manifold Block Assembly

SV1000/2000/3000/4000, Manifold Block Assembly

Manifold block assembly for series SV1000/2000/3000/4000 solenoid valves. Multiple options for wiring and port size.

  • Manifold block for series SV1000/2000/3000/4000 solenoid valves
  • Double or single wiring
  • Selectable metric and standard port sizes