SY - Legacy – 3000 Series

Valve (All Types)

Valve (All Types)

Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Fluid: air
  • Operating pressure range: (internal pilot) 0.1 - 0.7MPa
    (external pilot) -100kPa to 0.7MPa
    (external pilot, pilot pressure range) 0.25 - 0.7MPa
  • Effective area mm 2 (Cv): body ported 4.14 (0.23);
    base mounted 5.4 (0.3)
  • Coil rated voltage: 3, 5, 6, 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (0.5MPa) w/o indicator light &
    surge voltage suppressor: 15ms or less
  • Ambient & fluid temperature: 50°C

EX510 Gateway System

EX510 Gateway System

Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.

  • SY3000 series body ported & base mounted type manifolds
  • Can be used with EX510 serial transmission system
  • One-touch fittings available
  • Threads: Rc, NPT, NPTF, G

Individual Wiring Type Manifold

Individual Wiring Type Manifold

Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Bar stock type manifold for SY3000 body ported valves
  • Valves wired individually
  • Common P, EA and EB ports
  • Maximum 20 stations available as standard
  • 13 port sizes available

Cassette Style Manifold

Cassette Style Manifold

Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Stacking cassette style manifold for SY3000 body ported valves
  • Common supply and exhaust
  • Maximum 20 stations available as standard
  • Valves mounted on seperate bases to allow addition of stations
  • DIN rail mounted
  • Valves individually wired

Stacking Type Manifold

Stacking Type Manifold

Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Stacking type manifolds for SY3000 valves
  • DIN rail mounting for ease of installation
  • Valves seperate from manifold for ease of maintenance
  • Maximum 20 stations available as standard
  • One-touch fittings

Flat Cable Type Manifold

Flat Cable Type Manifold

Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Bar stock type manifold for SY3000 base mounted valves
  • Valves wire to 26 pin flat cable connector
  • Common P, EA and EB ports
  • Maximum 12 stations available as standard
  • 13 port sizes available