SY - Legacy – 9000 Series

Valve (All Types)

Valve (All Types)

Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Fluid: Air
  • Operating pressure range: -100kPa to 0.7MPa
  • Effective area mm 2 (Cv factor):
    P to A/B 26.17 - 59.21 (1.45 - 3.29);
    A/B to EA/EB 16.23 - 64.12 (0.90 - 3.56)
  • Coil rated voltage: 3, 5, 6, 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (ms) 0.5MPa w/o indicator light/
    surge voltage suppressor: 62 or less
  • Ambient/fluid temp: Maximum 50°C

EX510 Gateway System, Body Ported & Base Mounted Manifolds

EX510 Gateway System, Body Ported & Base Mounted Manifolds

Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Body ported & base mounted type valves & manifolds
  • Can be used with EX510 serial transmission system
  • One-touch fittings available
  • Threads: Rc, NPT, NPTF, G
  • Maximum 8 stations available as standard

Individual Wiring/Flat Ribbon Cable, Body Ported Manifolds

Individual Wiring/Flat Ribbon Cable, Body Ported Manifolds

Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Body ported, stacking manifold for SY9000 valve
  • Individual wiring or flat ribbon cable
  • Common internal and external ports
  • Maximum 20 stations available as standard
  • Optional DIN rail mount

Individual Wiring/Flat Ribbon Cable, Base Mounted Manifolds

Individual Wiring/Flat Ribbon Cable, Base Mounted Manifolds

Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Base mount, stacking manifold for SY9000 valve
  • Individual wiring or flat ribbon cable
  • Maximum 20 stations available as standard
  • Optional DIN rail mount
  • 8 port sizes available