4 & 5 Port Pilot Solenoid – SY - Legacy

3000 Series

3000 Series

Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Compact design with high flow
  • Long life - 50 million cycles
  • Quick response time - 10ms
  • Low power consumption (0.5W standard)
  • Copper free design

5000 Series

5000 Series

Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Compact design with high flow
  • Cv of up to 0.88
  • Long life - 50 million cycles
  • Low power consumption (0.5W standard)
  • Copper free design

7000 Series

7000 Series

Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Compact design with high flow
  • Cv of up to 1.36
  • Long life - 50 million cycles
  • Low power consumption (0.5W standard)
  • Copper free design

9000 Series

9000 Series

Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Low power consumption: 0.5W
    (current value: 21mA at 24VDC)
  • Compact design
  • High flow capacity: Cv 2.8
    (base mounted type w/sub-plate)
  • Long life: Exceeds 50 million cycles
    (based on SMC life test conditions)
  • Outstanding seal performance
  • Exhaust mist and noise eliminated from
    the pilot valve

SY Accessories

SY Accessories

Replacement parts and components for SY3000~9000 Solenoid Valves.

  • Replacement parts and components for SY3000~9000 Solenoid Valves