7000 Series – Plug-in Connector Connecting Base, Types 10, 11, 12

SS5Y7-10/11, 7000 Series Manifold, D-sub Connector, Flat Ribbon Cable, PC Wiring System (IP40)

SS5Y7-10/11, 7000 Series Manifold, D-sub Connector, Flat Ribbon Cable, PC Wiring System (IP40)

SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Side or bottom ported
  • Available with external pilot
  • Connector types: D-sub, Flat ribbon cable (26, 20 or 10 pins), PC wiring
  • One-touch fittings

SS5Y7-12, 7000 Series Manifold, D-sub Connector, Flat Ribbon Cable, PC Wiring System (IP40)

SS5Y7-12, 7000 Series Manifold, D-sub Connector, Flat Ribbon Cable, PC Wiring System (IP40)

SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Top ported
  • Options: external pilot, built-in silencer
  • Connector types: D-sub, Flat ribbon cable (26, 20 or 10 pins), PC wiring
  • One-touch fittings

SS5Y7-10/11S, 7000 Series Manifold, Side/Bottom Ported for EX260 Integrated-type for Output Serial Transmission System

SS5Y7-10/11S, 7000 Series Manifold, Side/Bottom Ported for EX260 Integrated-type for Output Serial Transmission System

SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Side or bottom ported
  • Available with external pilot
  • One-touch fittings

SS5Y7-12S, 7000 Series Manifold, Top Ported for EX260 Integrated-type for Output, Serial Transmission System

SS5Y7-12S, 7000 Series Manifold, Top Ported for EX260 Integrated-type for Output, Serial Transmission System

SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Top ported
  • Options include external pilot, built-in silencer

 


SS5Y7-10/11S6, 7000 Series Manifold, for Series EX600 Integrated (I/O) Serial Transmission System (Fieldbus) (IP67)

SS5Y7-10/11S6, 7000 Series Manifold, for Series EX600 Integrated (I/O) Serial Transmission System (Fieldbus) (IP67)

SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Side or bottom ported
  • Available with external pilot
  • One-touch fittings

SS5Y7-12S6, 7000 Series Manifold for Series EX600 Integrated (I/O) Serial Transmission System (Fieldbus) (IP67)

SS5Y7-12S6, 7000 Series Manifold for Series EX600 Integrated (I/O) Serial Transmission System (Fieldbus) (IP67)

SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Top ported
  • Available with external pilot
  • One-touch fittings

SS5Y7-10/11S, 7000 Series Manifold for Series EX250 Integrated (I/O) Serial Transmission System (IP67)

SS5Y7-10/11S, 7000 Series Manifold for Series EX250 Integrated (I/O) Serial Transmission System (IP67)

SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Side or bottom ported
  • Available with external pilot
  • One-touch fittings

SS5Y7-12S, 7000 Series Manifold for Series EX250 Integrated (I/O) Serial Transmission System (IP67)

SS5Y7-12S, 7000 Series Manifold for Series EX250 Integrated (I/O) Serial Transmission System (IP67)

SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Top ported
  • Available with external pilot
  • One-touch fittings

SS5Y7-10/11M, 7000 Series Manifold, Circular Connector (IP67)

SS5Y7-10/11M, 7000 Series Manifold, Circular Connector (IP67)

SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Side or bottom ported
  • Available with external pilot
  • Circular connector kit
  • One-touch fittings

SS5Y7-12M, 7000 Series Manifold, Circular Connector (IP67)

SS5Y7-12M, 7000 Series Manifold, Circular Connector (IP67)

SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Top ported
  • Available with external pilot
  • Circular connector kit
  • One-touch fittings

SS5Y7-10/11, 7000 Series Manifold, Lead Wire (IP67)

SS5Y7-10/11, 7000 Series Manifold, Lead Wire (IP67)

SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Side or bottom ported
  • Available with external pilot
  • Lead Wire Kit
  • One-touch fittings

SS5Y7-12, 7000 Series Manifold, Lead Wire (IP67)

SS5Y7-12, 7000 Series Manifold, Lead Wire (IP67)

SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Top ported
  • Available with external pilot
  • Lead Wire Kit
  • One-touch fittings

SS5Y7-10/11T, 7000 Series Manifold, Terminal Block Box (IP67)

SS5Y7-10/11T, 7000 Series Manifold, Terminal Block Box (IP67)

SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Side and bottom ported
  • Available with external pilot
  • Terminal Block box
  • One-touch fittings

SS5Y7-12T, 7000 Series Manifold, Terminal Block Box (IP67)

SS5Y7-12T, 7000 Series Manifold, Terminal Block Box (IP67)

SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Top ported
  • Available with external pilot
  • Terminal block box
  • One-touch fittings

SS5Y7-10/11S, 7000 Series Manifold for Series EX500  Gateway Serial Transmission System (IP67)

SS5Y7-10/11S, 7000 Series Manifold for Series EX500 Gateway Serial Transmission System (IP67)

SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Side or bottom ported
  • Available with external pilot
  • One-touch fittings

SS5Y7-12S, 7000 Series Manifold for Series EX500 Gateway Serial Transmission System (IP67)

SS5Y7-12S, 7000 Series Manifold for Series EX500 Gateway Serial Transmission System (IP67)

SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Top ported
  • Available with external pilot
  • One-touch fittings

SS5Y7-10/11S4, 7000 Series Manifold for Series EX126 Integrated (Output) Serial Transmission System (IP67)

SS5Y7-10/11S4, 7000 Series Manifold for Series EX126 Integrated (Output) Serial Transmission System (IP67)

SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Side or bottom ported
  • Available with external pilot
  • One-touch fittings

SS5Y7-12S4, 7000 Series Manifold for Series EX126 Integrated (Output) Serial Transmission System (IP67)

SS5Y7-12S4, 7000 Series Manifold for Series EX126 Integrated (Output) Serial Transmission System (IP67)

SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Top ported
  • Available with external pilot
  • One-touch fittings

SS5Y7-10/11S3, 7000 Series Manifold for Series EX120 Integrated (Output) Serial Transmission System (IP20)

SS5Y7-10/11S3, 7000 Series Manifold for Series EX120 Integrated (Output) Serial Transmission System (IP20)

SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Side or bottom ported
  • Available with external pilot
  • One-touch fittings

SS5Y7-12S3, 7000 Series Manifold for Series EX120 Integrated (Output) Serial Transmission System (IP20)

SS5Y7-12S3, 7000 Series Manifold for Series EX120 Integrated (Output) Serial Transmission System (IP20)

SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Top ported
  • Available with external pilot
  • One-touch fittings