SY - New – SY Accessories New

SY3000/5000/7000 Subplate for Single Unit New SY, IP67 Compliant

SY3000/5000/7000 Subplate for Single Unit New SY, IP67 Compliant

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved.   Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Sub-plate for Base Mounted SY3000/5000 series solenoid valves.
  • Thread Types: Rc, G, NPT, NPTF

SY3000, Blanking Plate Assembly

SY3000, Blanking Plate Assembly

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved.   Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Used when valve additions are expected or for maintenance
  • Includes mounting screws

SY3000, Spacer Assembly

SY3000, Spacer Assembly

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved.   Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Individual SUP/EXH spacer
  • SUP stop valve spacer with residual pressure relief
  • Double check spacer with residual pressure relief
  • Includes connector gasket, base gasket and mounting screws for installation

SY3000, Interface Regulator

SY3000, Interface Regulator

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved.   Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Used to regulate supply pressure for individual valve
  • Can be used to regulate supply port or valve output port
  • Includes connector gasket, base gasket and mounting screws

SY5000, Blanking Plate Assembly

SY5000, Blanking Plate Assembly

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved.   Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Used when valve additions are expected or for maintenance
  • Includes mounting screws

SY5000, Spacer Assembly

SY5000, Spacer Assembly

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved.   Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Individual SUP/EXH spacer
  • SUP stop valve spacer with residual pressure relief
  • Double check spacer with residual pressure relief
  • Includes connector gasket, base gasket and mounting screws for installation

SY5000, Interface Regulator

SY5000, Interface Regulator

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved.   Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Used to regulate supply pressure for individual valve
  • Can be used to regulate supply port or valve output port
  • Includes connector gasket, base gasket and mounting screws

SY7000, Blanking Plate Assembly

SY7000, Blanking Plate Assembly

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved.   Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Used when valve additions are expected or for maintenance
  • Includes mounting screws

SY7000, Spacer Assembly

SY7000, Spacer Assembly

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved.   Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Individual SUP/EXH spacer
  • SUP stop valve spacer with residual pressure relief
  • Double check spacer with residual pressure relief
  • Includes connector gasket, base gasket and mounting screws for installation

SY7000, Interface Regulator

SY7000, Interface Regulator

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved.   Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Used to regulate supply pressure for individual valve
  • Can be used to regulate supply port or valve output port
  • Includes connector gasket, base gasket and mounting screws

SY30/50/70M, SUP Stop Valve Spacer w/Residual Pressure Relief, Lever/Plug-in Type

SY30/50/70M, SUP Stop Valve Spacer w/Residual Pressure Relief, Lever/Plug-in Type

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved.   Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Lever type added to manual override button
  • Valves can be replaced individually w/o shutting off main pressure
  • Slotted type is also available
  • RoHS compliant