SYJ – 3000 Series

SYJ3000, 5 Port Solenoid Valve, Base Mounted & Body Ported

SYJ3000, 5 Port Solenoid Valve, Base Mounted & Body Ported

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

  • Fluid: air
  • Operating pressure range: 0.15 - 0.7MPa
  • Effective area mm 2 (Cv): 5 port body ported 0.9 (0.05)
    5 port base mounted w/sub-plate 1.8 (0.1)
  • Coil rated voltage: 3, 5, 6, 12, 24VDC;
    100, 110, 200, 220VAC
  • Ambient & fluid temp: max. 50°C

SS5YJ3, 3000 Series, Bar Stock Manifold, Individual Wiring

SS5YJ3, 3000 Series, Bar Stock Manifold, Individual Wiring

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

  • Bar stock type manifold for SYJ3000 valves
  • Supply and exhaust ports common (20, 31, 32, 41 types)
  • Valves individually wired
  • Maximum 20 stations available as standard
  • 5 port sizes available

SS5YJ3, 3000 Series, Bar Stock Manifold, Flat Ribbon Cable

SS5YJ3, 3000 Series, Bar Stock Manifold, Flat Ribbon Cable

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

  • Stacking type manifold for SYJ3000 valves
  • Flat cable type
  • Supply port common, individual exhaust ports
  • 26 pin connector for wiring to valves
  • Maximum 12 stations available as standard
  • 7 port sizes available

10-SYJ3000 Valve, 4/5 Port,  For Manifold Types 20, *31, *32, *41, *46,  Clean Series

10-SYJ3000 Valve, 4/5 Port, For Manifold Types 20, *31, *32, *41, *46, Clean Series

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

  • Fluid: Air
  • Pilot exhaust method: Common exhaust for the pilot and main valve
  • Enclosure: Dustproof
  • Combined mounting of 3 port and 5 port valve is possible

10-SYJ3000 Valve, 4/5 Port for Manifold Type 21P/32P, Clean Series

10-SYJ3000 Valve, 4/5 Port for Manifold Type 21P/32P, Clean Series

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

  • Multiple valve wiring is simplified through the use of the flat ribbon cable connector
  • Manifold: Single base/B mount
  • Voltage: 12, 24 VDC; 100, 110 VAC
  • Clean appearance

10-SS5YJ3-20, Manifold, (5 Port/Body Ported) Common SUP/Common EXH, Clean Series

10-SS5YJ3-20, Manifold, (5 Port/Body Ported) Common SUP/Common EXH, Clean Series

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

  • Single base/B mount
  • Common SUP/EXH
  • Stations: 2 to 20
  • 5 port/Body ported

10-SS5YJ3-*31, Manifold (4 Port/Base Mounted), Common SUP/Common EXH, Clean Series

10-SS5YJ3-*31, Manifold (4 Port/Base Mounted), Common SUP/Common EXH, Clean Series

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

  • 4 port, base mounted
  • Common SUP/EXH
  • 2 to 20 stations

10-SS5YJ3-*32, Manifold (4 Port/Base Mount), Common SUP/Common EXH, Clean Series

10-SS5YJ3-*32, Manifold (4 Port/Base Mount), Common SUP/Common EXH, Clean Series

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

  • 4 port, base mounted
  • Common SUP/EXH
  • 2 to 20 stations

10-SS5YJ3-*41, Manifold (5 Port/Base Mount), Common SUP/Common EXH, Clean Series

10-SS5YJ3-*41, Manifold (5 Port/Base Mount), Common SUP/Common EXH, Clean Series

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

  • 5 port, base mounted
  • Common SUP/EXH
  • 2 to 20 stations

10-SS5YJ3-*46, Manifold (5 Port/Base Mount), Common SUP/Individual EXH, Clean Series

10-SS5YJ3-*46, Manifold (5 Port/Base Mount), Common SUP/Individual EXH, Clean Series

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

  • 5 port, base mounted
  • Common SUP/EXH
  • 2 to 20 stations

10-SS5YJ3-21P, Manifold, Flat Ribbon Cable, Common SUP/Common EXH, Clean Series

10-SS5YJ3-21P, Manifold, Flat Ribbon Cable, Common SUP/Common EXH, Clean Series

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

  • Flat ribbon cable
  • Common SUP/EXH
  • 4 to 20 stations

10-SS5YJ3-32P, Manifold, Flat Ribbon Cable, Common SUP/Common EXH, Clean Series

10-SS5YJ3-32P, Manifold, Flat Ribbon Cable, Common SUP/Common EXH, Clean Series

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

  • Flat ribbon cable
  • Common SUP/EXH
  • 4 to 20 stations