SYJ – 7000 Series

SYJ7000, 5 Port Solenoid Valve, Base Mounted & Body Ported

SYJ7000, 5 Port Solenoid Valve, Base Mounted & Body Ported

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

  • Fluid: air
  • Operating pressure range: 0.1 - 0.7MPa
  • Cv factor: body ported range 0.48 - 0.6;
    base mounted 0.7
  • Coil rated voltage: 3, 5, 6, 12, 24VDC;
    100, 110, 200, 220VAC
  • Ambient & fluid temp: max. 50° C

SS5YJ7, 7000 Series, Bar Stock Manifold, Individual Wiring

SS5YJ7, 7000 Series, Bar Stock Manifold, Individual Wiring

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

  • Bar stock type manifold for SYJ7000 valves
  • Supply and exhaust ports common
  • Valves individually wired
  • Maximum 20 stations available as standard (types 21, 40, 41, 42);
    maximum 15 stations available as standard (type 20)
  • 11 port sizes available

SS5YJ7, 7000 Series, Bar Stock Manifold, Flat Ribbon Cable

SS5YJ7, 7000 Series, Bar Stock Manifold, Flat Ribbon Cable

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

  • Stacking type manifold for SYJ7000 valves
  • Supply and exhaust ports common
  • 26 pin connector for wiring to valves
  • Maximum 12 stations available as standard

10-SYJ7000 Valve, 5 Port,  For Manifold Types 20, 21, 40, 41, 42 Clean Series

10-SYJ7000 Valve, 5 Port, For Manifold Types 20, 21, 40, 41, 42 Clean Series

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

  • Fluid: air
  • Operating pressure range: 0.1 - 0.7MPa
  • Cv factor: body ported range 0.48 - 0.6;
    base mounted 0.7
  • Coil rated voltage: 3, 5, 6, 12, 24VDC;
    100, 110, 200, 220VAC
  • Ambient & fluid temp: max. 50° C

10-SYJ7*23 Valve, 5 Port for Manifold Type 21P, Clean Series

10-SYJ7*23 Valve, 5 Port for Manifold Type 21P, Clean Series

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

  • Fluid: air
  • Operating pressure range: 0.1 - 0.7MPa
  • Cv factor: body ported range 0.48 - 0.6;
    base mounted 0.7
  • Coil rated voltage: 3, 5, 6, 12, 24VDC;
    100, 110, 200, 220VAC
  • Ambient & fluid temp: max. 50° C

10-SS5YJ7-20, Manifold (5 Port/Body Ported), Clean Series

10-SS5YJ7-20, Manifold (5 Port/Body Ported), Clean Series

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

  • Single base / B mount
  • Supply and exhaust ports common
  • Valves individually wired
  • Maximum 20 stations available as standard (types 21, 40, 41, 42);
       maximum 15 stations available as standard (type 20)  

10-SS5YJ7-21, Manifold (5 Port/Body Ported), Clean Series

10-SS5YJ7-21, Manifold (5 Port/Body Ported), Clean Series

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

  • Single base / B mount
  • Supply and exhaust ports common
  • Valves individually wired
  • Maximum 20 stations available as standard (types 21, 40, 41, 42);
       maximum 15 stations available as standard (type 20)

10-SS5YJ7-40, Manifold (5 Port/Base Mounted),  Clean Series

10-SS5YJ7-40, Manifold (5 Port/Base Mounted), Clean Series

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

  • Single base / B mount
  • Supply and exhaust ports common
  • Valves individually wired
  • Maximum 20 stations available as standard (types 21, 40, 41, 42);
       maximum 15 stations available as standard (type 20)

10-SS5YJ7-41, Manifold (5 Port/Base Mounted), Clean Series

10-SS5YJ7-41, Manifold (5 Port/Base Mounted), Clean Series

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

  • Single base / B mount
  • Supply and exhaust ports common
  • Valves individually wired
  • Maximum 20 stations available as standard (types 21, 40, 41, 42);
       maximum 15 stations available as standard (type 20)

10-SS5YJ7-42, Manifold (5 Port/Base Mount), Clean Series

10-SS5YJ7-42, Manifold (5 Port/Base Mount), Clean Series

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

  • Single base / B mount
  • Supply and exhaust ports common
  • Valves individually wired
  • Maximum 20 stations available as standard (types 21, 40, 41, 42);
       maximum 15 stations available as standard (type 20)

10-SS5YJ7-21P, Manifold, Flat Ribbon Cable, (5 Port/Body Ported), Clean Series

10-SS5YJ7-21P, Manifold, Flat Ribbon Cable, (5 Port/Body Ported), Clean Series

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

  • Single base / B mount
  • Supply and exhaust ports common
  • Valves individually wired
  • 3 to 12 stations